??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BAW M12ME-UAD50B-BP01
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BAW M12ME-UAD50B-BP01
VERF
Availability
Available
BC
Order code
BAW0011
TC
Artikelbezeichnung
BAW M12ME-UAD50B-BP01
PX
Product view
41725_01
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Induktive Abstandssensoren
BFORM
Style
M12x1
W
Gewicht
0.050 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = Ø 12 x 30 mm, Style Housing = M12x1, Installation = quasi-flush, Range = 1...5 mm, Analog output = Analog, voltage 0...10 V Analog, temperature, Output characteristic = falling on approach, Limit frequency –3 dB = 1000 Hz, Repeat accuracy per BWN = ±10 µm, Non-linearity max. = ±160 µm, Housing material = Brass, nickel-plated, Material sensing surface = PA 12, Connection = Cable, 1.00 m, PUR, Operating voltage Ub = 15...30 VDC, Ambient temperature = 0...60 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.